IESNA:LM-63-2002
[TEST]P1306445
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-51)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200L-40-80-5R-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 4000K, 80 CRI LEDS AND 5R BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]157861
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1290
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
644529.9 644757.1 645377.3 648002.5 651144.6 654493.4 655093.2 650586.8 634503.9 604241.6
552088 480027.9 396888.4 309717.6 230835.9 162471.1 81375.9 61881.8 55518.4 52465.4
50622.6 48720 40716.9 25106.3 9653.5 2753.6 1275.2 963.3 916.1 808.2
620.2 395.7 262 184.5 150.6 124.8 105.2 88.2 73.1 53.5
40.1 28.5 18.7 10.7 5.3 0
